Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87392-20-12XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 15.875 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.621 |
| Hose cut off factor MM | 41.173 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |