Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.430 |
| A dimension MM | 36.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392N-20-20H220XZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection torque | 8-9 lb-ft(12-13 Nm) |
| End size 1 | -3 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.370 |
| Hex size 2 MM | 9.525 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.114 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.300 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)