Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.433 |
| Backup hex size MM | 11.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8779-0405S |
| Compatible hose ID IN | 0.310 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.400 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.400 |
| Product height in | 0.562 |
| Product height mm | 14.274 |
| Product length in | 1.450 |
| Product length mm | 36.800 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.274 |
| Thread size 1 | 7/16-20 UNF |