Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8779-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.200 |
| Hose size | -8 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.500 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |