Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87392N-24-20Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.700 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product material | 304 Stainless steel |
| Thread size 1 | 3/4-16 UNF |