Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)