Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.700 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | 304 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146021 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)