Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 0.826 |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.700 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.100 |
| Product height in | 1.092 |
| Product height mm | 27.740 |
| Product length in | 2.210 |
| Product length mm | 56.100 |
| Product material | 304 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)