Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.637 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.700 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.100 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146045 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)