Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.290 |
| A dimension MM | 58.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.800 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.300 |
| Product material | 304 Stainless steel |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146069 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)