Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.700 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.300 |
| Product material | Carbon steel |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146076 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)