Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC8780-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.800 |
| Drop dimension MM | 71.10 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.500 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |
