Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.620 |
A dimension MM | 41.148 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.380 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 22.00 |
End size 1 | -6 |
End type 1 | Female 45 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hex size 2 IN | 0.669 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.100 |
Hose cut off factor MM | 27.940 |
Inside diameter IN | 0.240 |
Inside diameter MM | 6.096 |
Product height in | 1.640 |
Product height mm | 41.656 |
Product length in | 1.990 |
Product length mm | 50.546 |
Product material | Carbon steel |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Reusable socket hex MM | 18.000 |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146146090 |