Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.688 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | FC9341-0606S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.9 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.480 |
| Hose size | -6 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.1120 |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Everflex |
| Thread size 1 | 5/8-18 UNF |
