Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 87393-24-24Z |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.433 |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 0.944 |
| Hose cut off factor MM | 23.986 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.550 |
| Product length mm | 39.370 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146137 |
![Hose Fittings FC9779-1010 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215782%2FID433457230864-0101_preview.jpg&w=1920&q=75)