Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9779-0808-333 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9779-0808-333 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 0.880 |
| Product width mm | 22.352 |