Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.210 |
A dimension MM | 56.100 |
Angle shape | Straight |
Compatible hose ID IN | 0.620 |
Construction Style | Crimp |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.984 |
Hex size 1 MM | 25.000 |
Hex size 2 IN | 0.826 |
Hex size 2 MM | 21.000 |
Hose cut off factor IN | 1.320 |
Hose cut off factor MM | 33.500 |
Inside diameter IN | 0.440 |
Inside diameter MM | 11.200 |
Product height in | 1.150 |
Product height mm | 29.210 |
Product length in | 2.210 |
Product length mm | 56.134 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146146144 |