Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
PTFE hose and fittings
PTFE fittings
FC9779-1616S
Ftng (perm), SAE 37 teflon
FC9779-1616S
Tools
Add to comparison
Add to comparison
FC9779-1616S
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Catalog Item
87393N-32-32XZN
Product height in
1.440
Product height mm
36.576
Product length in
2.520
Product length mm
64.008
Product width in
1.250
Product width mm
31.750