Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 FC186FC465 FC645 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End Type 2 | Line/hose/tube |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |
| Product material | Brass |
