Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Swage |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Female Pipe (NPT) |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Brass |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330960 |
