Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Swage |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female Pipe (NPT) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product material | Brass |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146119995 |