Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hoses | SC-TW |
Construction Style | Swage |
End size 1 | -10 |
End size 2 | -6 |
End type 1 | Female Pipe (NPT) |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.400 |
Hose cut off factor IN | 1.300 |
Hose cut off factor MM | 33.020 |
Inside diameter IN | 0.450 |
Inside diameter MM | 11.430 |
Product material | Brass |
Sub brand | Everflex |
Thread sealant | Yes |