Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Compatible hoses | SC-TW |
| Construction Style | Swage |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female Pipe (NPT) |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.478 |
| Product material | Brass |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330977 |
