Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Swage |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.813 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.188 |
| Hose cut off factor MM | 30.163 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product material | Brass |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330984 |