Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.274 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2027-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.179 |
| Drop dimension MM | 55.35 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.828 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 2.549 |
| Product height mm | 64.740 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |