Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2036-0808T |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.090 |
| Drop dimension MM | 53.00 |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Sub brand | Everflex |