Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2150-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.330 |
| Drop dimension MM | 33.8 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.900 |
| Hose size | -10 |
| Inside diameter IN | 0.4400 |
| Inside diameter MM | 11.1000 |
| Product height in | 1.330 |
| Product height mm | 33.782 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread size 1 | 7/8-14 UNF |