Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.472 |
| A dimension MM | 164.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2263-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.230 |
| Drop dimension MM | 82.04 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.980 |
| Hose cut off factor MM | 151.892 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 6.472 |
| Product length mm | 164.400 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |