Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2280-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.21 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 29.000 |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Working pressure max BAR | 552 |
| Working pressure max PSI | 8100 |