Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.953 |
| A dimension MM | 49.610 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2651-1006S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.268 |
| Hose cut off factor MM | 32.210 |
| Hose size | -6 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.520 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Carbon steel |
| Product width in | 1.843 |
| Product width mm | 46.812 |