Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2654-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.7 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -8 |
| Inside diameter IN | 0.3500 |
| Inside diameter MM | 8.8000 |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Sub brand | Everflex |