Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 32.760 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2656-0404-329 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Male staplok |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.380 |
| Hose size | -4 |
| Inside diameter IN | 8.500 |
| Inside diameter MM | 2.159 |
| Product height in | 0.610 |
| Product height mm | 15.494 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product material | 304 Stainless steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Sub brand | Everflex |