Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.900 |
| A dimension MM | 99.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ2797-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.160 |
| Drop dimension MM | 55.00 |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.020 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.900 |
| Product length mm | 99.060 |
| Product material | Carbon steel |