Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.700 |
| Brand | Danfoss |
| Catalog Item | FJ2830-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.630 |
| Drop dimension MM | 41.40 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.200 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread size 1 | 11/16-16 UN |