Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ3186-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 0.420 |
| Drop dimension MM | 10.70 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.500 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.752 |
| Hose size | -6 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.500 |
| Product height in | 0.420 |
| Product height mm | 10.668 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Seal material | Hydrogenated Nitrile (HNBR) |
