Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.480 |
| A dimension MM | 37.590 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.140 |
| Drop dimension MM | 3.56 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.950 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.280 |
| Product material | Carbon steel |