Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4441-0604S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 10.90 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.500 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.200 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 11/16-16 UN |