Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4441-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 10.90 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.637 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.700 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product material | Carbon steel |
| Thread size 1 | 11/16-16 UN |
