Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.310 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4441-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.53 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.704 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |
