Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.340 |
| A dimension MM | 34.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4749-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.80 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.708 |
| Hex size 1 MM | 18.000 |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.200 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
