Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.250 |
| A dimension MM | 31.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4749-0406S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.8 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.200 |
| Hose size | -6 |
| Inside diameter IN | 0.2500 |
| Inside diameter MM | 6.3000 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |