Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4828-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.800 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 0.910 |
| Product height mm | 23.114 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.910 |
| Product width mm | 23.114 |
| Seal material | Hydrogenated Nitrile (HNBR) |
