Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ4931-0606C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.280 |
| Drop dimension MM | 32.60 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.600 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.300 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Thread size 1 | 11/16-16 UN |