Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.209 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-0808-82 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.323 |
| Hose cut off factor MM | 33.600 |
| Hose size | -8 |
| Inside diameter IN | 0.346 |
| Inside diameter MM | 8.800 |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 2.641 |
| Product length mm | 67.081 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread size 1 | 13/16-16 UN |