Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.984 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 29.000 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.800 |
| Inside diameter IN | 0.4400 |
| Inside diameter MM | 11.1000 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1-14 UNS |