Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.377 |
| Hex size 1 MM | 35.000 |
| Hex size 2 IN | 1.141 |
| Hex size 2 MM | 29.000 |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.300 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.340 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 1 3/16-12 UN |
