Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.524 |
| A dimension MM | 64.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ6737-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.642 |
| Hose cut off factor MM | 41.700 |
| Hose size | -16 |
| Inside diameter IN | 0.795 |
| Inside diameter MM | 20.200 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.102 |
| Product length mm | 78.800 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thread size 1 | 1 7/16-12 UN |
