Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.596 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ8587-2020-331 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.6700 |
| Product material | 316 Stainless steel |
| Thread size 1 | 1 5/8-12 UN |
![Hose Fittings 41-420-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213765%2FID432878046928-0101_preview.jpg&w=1920&q=75)