Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
PTFE hose and fittings
PTFE fittings
FJ9587-0808-331
Ftng (perm), SAE 37 teflon
FJ9587-0808-331
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Aeroquip by Danfoss
End type 1
Female 37 degree swivel
Hose cut off factor IN
1.100
Hose cut off factor MM
27.940
Thread sealant
No