Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9587-1212-331 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FJ9587-1212-331 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product width in | 1.250 |
| Product width mm | 31.750 |